IESNA:LM-63-2002
[TEST]P1201435
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-722-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 450mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4816
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
515.9 515.9 512.4 510.7 511.9 517.6 527.9 540.2 561.9 590.9
624.6 665.6 710.1 763 826.9 900 976.2 1045.3 1100.6 1143.1
1173.9 1181.5 1140.9 1047.7 917.2 720.2 462 278.6 178.3 121
88.5 65.9 55.8 46.5 32.5 14 0
515.9 515.4 512.2 510 512.2 517.1 526.9 540.7 562.8 591.4
627.8 668.6 713.3 765 829.9 898 975.2 1044.5 1099.6 1143.6
1175.4 1184.2 1146.3 1055.4 926.3 732 474.6 284.3 181.5 122
93.9 66.1 52.9 43.3 31 14.5 0
515.9 515.9 514.2 513.4 516.9 525 538 555.2 579.1 609.6
646 687 732.3 784.1 844.1 914.2 992.9 1068.4 1128.9 1175.1
1209 1224.8 1197.7 1115.4 983.8 800.9 547.1 320.2 202.9 127.6
103 78.7 52.6 39.1 29.5 14.8 0
515.9 516.4 516.4 517.4 524.2 536.8 555.5 577.8 605.9 638.6
675.7 716.5 762.8 814.6 872.9 939.8 1017.5 1095.7 1167.2 1222.6
1261.7 1286.5 1284.5 1228.7 1107.5 945.9 718.5 435.5 255.7 151.5
107.2 83.6 67.4 52.6 34.4 15.2 0
515.9 516.1 518.1 522.8 532.8 548.6 572.7 600.5 631.7 665.6
703.5 744.8 789.1 839 894.3 957.5 1027.1 1107.2 1189.9 1262.2
1315.8 1350.2 1371.3 1366.7 1300.8 1161.6 975.9 713.3 403.3 228.2
129.6 92.5 69.6 47.5 27 11.3 0
515.9 516.1 521 530.1 543.2 561.6 587.9 617.7 651.4 687.3
724.1 762.8 804.8 851.5 904.6 963.9 1031 1102.8 1182.5 1264.9
1339.6 1395.7 1432.6 1457.9 1467.2 1423.7 1290.4 1089.5 795 451.7
225.7 120.2 75 46 23.1 8.1 0
515.9 517.4 524.7 537.3 553.3 573.4 597.5 626.8 658.7 692.2
726.4 762.5 801.4 844.4 892.6 947.4 1006.7 1072.1 1141.2 1211.8
1283.8 1357.1 1421.5 1471.4 1506.6 1536.6 1545.9 1466.7 1270.5 937.1
537 227.2 101.6 44 21.1 8.1 0
515.9 518.1 527.4 544.6 565.8 587.2 610.5 633.4 656.3 682.1
711.1 742.1 777 814.4 857.2 905.4 960.7 1019.5 1084.4 1150.5
1218.4 1283.6 1349.7 1413.1 1474.9 1530.7 1585 1645.3 1656.6 1499.7
1053.6 588.2 203.1 82.6 38.6 10.8 0
515.9 519.6 530.9 550.6 574.2 596.3 621.1 641.5 658.5 676
695.9 719.7 745.1 774.6 812.4 855.7 905.6 963.4 1021.9 1086.3
1153 1216.2 1279.9 1343.5 1402.1 1454.7 1510.3 1575.2 1653.9 1703
1435.3 891.1 319.2 101.6 42.8 10.8 0
515.9 519.3 531.6 552.5 576.1 601 627 646.7 662.4 678.7
696.6 714.1 734.5 762.5 798.9 839.7 888.4 943.7 1001.5 1063.2
1126.9 1191.3 1254.3 1319 1378.2 1424.9 1468.7 1523.5 1579.9 1652.4
1457.4 935.6 193.5 49.9 21.1 8.4 0
515.9 519.1 531.6 553 578.1 602.9 629.2 649.2 665.4 680.6
697.8 715.8 735.7 765.5 800.9 842.7 894.1 948.6 1006.2 1070.1
1134.8 1197.7 1261.4 1324.6 1383.4 1428.4 1473.9 1527.5 1579.4 1644.5
1403.8 834.6 146.3 42.5 18.7 6.1 0
